3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size  

N/A 65 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVPG15V065SB QVVPG15V065SC QVVPG15V065SEB QVVPG15V065SEC QVVPG15V065SEM QVVPG15V065SEN QVVPG15V065SEO QVVPG15V065SET QVVPG15V065SM QVVPG15V065SN QVVPG15V065SO QVVPG15V065ST

Locking Style

N/A Double V-Lock

Weight

N/A 29 lb13.20 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450075800 0883450075817 0883450208826 0883450208970 0883450221252 0883450221405 0883450233682 0883450233835 0883450242424 0883450242578 0883450247382 0883450247535

Dimensions

Dimension A

N/A 3.15 in80.0 mm

Dimension B

N/A 6.38 in162.1 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Max

N/A 9.69 in246.1 mm

Dimension D Min

N/A 7.94 in201.7 mm

Dimension E

N/A 1.56 in39.6 mm

Dimension F

N/A 10.88 in276.4 mm

Dimension G

N/A 3.130 in79.50 mm

Dimension H

N/A 1.19 in30.2 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.61 in91.7 mm

Dimension RVV

N/A 0.62 in15.7 mm

Dimension SVV

N/A 4.09 in103.9 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 49900 lb222 kN

C0 - Static Load

N/A 54100 lb240 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.