3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size  

N/A 2-1/2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVPG15V208SB QVVPG15V208SC QVVPG15V208SEB QVVPG15V208SEC QVVPG15V208SEM QVVPG15V208SEN QVVPG15V208SEO QVVPG15V208SET QVVPG15V208SM QVVPG15V208SN QVVPG15V208SO QVVPG15V208ST

Locking Style

N/A Double V-Lock

Weight

N/A 29 lb13.20 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450075848 0883450075855 0883450208819 0883450208963 0883450221245 0883450221399 0883450233675 0883450233828 0883450242417 0883450242561 0883450247375 0883450247528

Dimensions

Dimension A

N/A 3.15 in80.0 mm

Dimension B

N/A 6.38 in162.1 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Max

N/A 9.69 in246.1 mm

Dimension D Min

N/A 7.94 in201.7 mm

Dimension E

N/A 1.56 in39.6 mm

Dimension F

N/A 10.88 in276.4 mm

Dimension G

N/A 3.130 in79.50 mm

Dimension H

N/A 1.19 in30.2 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.61 in91.7 mm

Dimension RVV

N/A 0.62 in15.7 mm

Dimension SVV

N/A 4.09 in103.9 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 49900 lb222 kN

C0 - Static Load

N/A 54100 lb240 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.