3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size  

N/A 55 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVPH13V055SB QVVPH13V055SC QVVPH13V055SEB QVVPH13V055SEC QVVPH13V055SEM QVVPH13V055SEN QVVPH13V055SEO QVVPH13V055SET QVVPH13V055SM QVVPH13V055SN QVVPH13V055SO QVVPH13V055ST

Locking Style

N/A Double V-Lock

Weight

N/A 25 lb11.3 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450148658 0883450148849 0883450153348 0883450153492 0883450176330 0883450176538 0883450185547 0883450185691 0883450279093 0883450279246 0883450283298 0883450283441

Dimensions

Dimension A

N/A 3.00 in76.2 mm

Dimension B

N/A 5.95 in151.1 mm

Dimension C

N/A 3.16 in80.3 mm

Dimension D Max

N/A 8.56 in217.4 mm

Dimension D Min

N/A 7.18 in182.4 mm

Dimension E

N/A 2.00 in50.8 mm

Dimension F

N/A 10.31 in261.9 mm

Dimension G

N/A 3.2500 in82.60 mm

Dimension H

N/A 1.23 in31.2 mm

Dimension J (Bolt Size)

N/A 0.500 in12 mm

Dimension L

N/A 3.64 in92.5 mm

Dimension RVV

N/A 0.67 in17.0 mm

Dimension SVV

N/A 4.02 in102.1 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 46400 lb206 kN

C0 - Static Load

N/A 48600 lb216 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.076 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.