3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size  

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVPK15V060SB QVVPK15V060SC QVVPK15V060SEB QVVPK15V060SEC QVVPK15V060SEM QVVPK15V060SEN QVVPK15V060SEO QVVPK15V060SET QVVPK15V060SM QVVPK15V060SN QVVPK15V060SO QVVPK15V060ST

Locking Style

N/A Double V-Lock

Weight

N/A 29 lb13.20 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450076463 0883450076470 0883450209502 0883450209625 0883450221900 0883450222051 0883450234399 0883450234542 0883450243070 0883450243223 0883450248037 0883450248181

Dimensions

Dimension A

N/A 3.50 in88.9 mm

Dimension B

N/A 6.83 in173.5 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Max

N/A 10.44 in265.2 mm

Dimension D Min

N/A 9.06 in230.1 mm

Dimension E

N/A 2.75 in69.9 mm

Dimension F

N/A 13.000 in330.20 mm

Dimension G

N/A 4.2500 in108.00 mm

Dimension H

N/A 1.54 in39.1 mm

Dimension L

N/A 4.17 in105.9 mm

Dimension RVV

N/A 0.51 in13.0 mm

Dimension SVV

N/A 4.09 in103.9 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 49900 lb222 kN

C0 - Static Load

N/A 54100 lb240 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.