3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size  

N/A 2-1/2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVPK15V208SB QVVPK15V208SC QVVPK15V208SEB QVVPK15V208SEC QVVPK15V208SEM QVVPK15V208SEN QVVPK15V208SEO QVVPK15V208SET QVVPK15V208SM QVVPK15V208SN QVVPK15V208SO QVVPK15V208ST

Locking Style

N/A Double V-Lock

Weight

N/A 29 lb13.20 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450076548 0883450076616 0883450209526 0883450209649 0883450221924 0883450222075 0883450234412 0883450234566 0883450243094 0883450243247 0883450248051 0883450248204

Dimensions

Dimension A

N/A 3.50 in88.9 mm

Dimension B

N/A 6.83 in173.5 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Max

N/A 10.44 in265.2 mm

Dimension D Min

N/A 9.06 in230.1 mm

Dimension E

N/A 2.75 in69.9 mm

Dimension F

N/A 13.000 in330.20 mm

Dimension G

N/A 4.2500 in108.00 mm

Dimension H

N/A 1.54 in39.1 mm

Dimension L

N/A 4.17 in105.9 mm

Dimension RVV

N/A 0.51 in13.0 mm

Dimension SVV

N/A 4.09 in103.9 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 49900 lb222 kN

C0 - Static Load

N/A 54100 lb240 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.