3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size  

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVPR14V060SB QVVPR14V060SC QVVPR14V060SEB QVVPR14V060SEC QVVPR14V060SEM QVVPR14V060SEN QVVPR14V060SEO QVVPR14V060SET QVVPR14V060SM QVVPR14V060SN QVVPR14V060SO QVVPR14V060ST

Locking Style

N/A Double V-Lock

Weight

N/A 20 lb9.10 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450080217 0883450080224 0883450080231 0883450175654 0883450175845 0883450176033 0883450204491 0883450204811 0883450216913 0883450217231 0883450229333 0883450229654

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.8 in147.3 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Max

N/A 8.75 in222.3 mm

Dimension D Min

N/A 7.13 in181.1 mm

Dimension E

N/A 1.88 in47.8 mm

Dimension F

N/A 10.250 in260.4 mm

Dimension G

N/A 3.2500 in82.60 mm

Dimension H

N/A 0.98 in24.9 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.67 in93.2 mm

Dimension RVV

N/A 0.60 in15.2 mm

Dimension SVV

N/A 4.09 in103.9 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 47800 lb213 kN

C0 - Static Load

N/A 52000 lb231 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.