3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size  

N/A 65 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVPR14V065SB QVVPR14V065SC QVVPR14V065SEB QVVPR14V065SEC QVVPR14V065SEM QVVPR14V065SEN QVVPR14V065SEO QVVPR14V065SET QVVPR14V065SM QVVPR14V065SN QVVPR14V065SO QVVPR14V065ST

Locking Style

N/A Double V-Lock

Weight

N/A 20 lb9.10 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450080248 0883450080255 0883450080262 0883450175685 0883450175876 0883450176064 0883450204521 0883450204842 0883450216944 0883450217262 0883450229364 0883450229685

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.8 in147.3 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Max

N/A 8.75 in222.3 mm

Dimension D Min

N/A 7.13 in181.1 mm

Dimension E

N/A 1.88 in47.8 mm

Dimension F

N/A 10.250 in260.4 mm

Dimension G

N/A 3.2500 in82.60 mm

Dimension H

N/A 0.98 in24.9 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.67 in93.2 mm

Dimension RVV

N/A 0.60 in15.2 mm

Dimension SVV

N/A 4.09 in103.9 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 47800 lb213 kN

C0 - Static Load

N/A 52000 lb231 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.