3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size  

N/A 2-1/2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVPR14V208SB QVVPR14V208SC QVVPR14V208SEB QVVPR14V208SEC QVVPR14V208SEM QVVPR14V208SEN QVVPR14V208SEO QVVPR14V208SET QVVPR14V208SM QVVPR14V208SN QVVPR14V208SO QVVPR14V208ST

Locking Style

N/A Double V-Lock

Weight

N/A 20 lb9.10 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450080309 0883450080316 0883450080347 0883450175678 0883450175869 0883450176057 0883450204514 0883450204835 0883450216937 0883450217255 0883450229357 0883450229678

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.8 in147.3 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Max

N/A 8.75 in222.3 mm

Dimension D Min

N/A 7.13 in181.1 mm

Dimension E

N/A 1.88 in47.8 mm

Dimension F

N/A 10.250 in260.4 mm

Dimension G

N/A 3.2500 in82.60 mm

Dimension H

N/A 0.98 in24.9 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.67 in93.2 mm

Dimension RVV

N/A 0.60 in15.2 mm

Dimension SVV

N/A 4.09 in103.9 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 47800 lb213 kN

C0 - Static Load

N/A 52000 lb231 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.