3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size  

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVPX14V060SB QVVPX14V060SC QVVPX14V060SEB QVVPX14V060SEC QVVPX14V060SEM QVVPX14V060SEN QVVPX14V060SEO QVVPX14V060SET QVVPX14V060SM QVVPX14V060SN QVVPX14V060SO QVVPX14V060ST

Locking Style

N/A Double V-Lock

Weight

N/A 23 lb10.40 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450370394 0883450370400 0883450370417 0883450370424 0883450370431 0883450370448 0883450370455 0883450370462 0883450370479 0883450370486 0883450370493 0883450370509

Dimensions

Dimension A

N/A 3.00 in76.2 mm

Dimension B

N/A 6.05 in153.7 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Max

N/A 9.56 in242.8 mm

Dimension D Min

N/A 6.94 in176.3 mm

Dimension E

N/A 2.63 in66.8 mm

Dimension F

N/A 11.25 in285.8 mm

Dimension G

N/A 3.880 in98.60 mm

Dimension H

N/A 1.22 in31.0 mm

Dimension L

N/A 3.99 in101.3 mm

Dimension RVV

N/A 0.60 in15.2 mm

Dimension SVV

N/A 4.09 in103.9 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 47800 lb213 kN

C0 - Static Load

N/A 52000 lb231 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.