3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size  

N/A 2-1/2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVPX14V208SB QVVPX14V208SC QVVPX14V208SEB QVVPX14V208SEC QVVPX14V208SEM QVVPX14V208SEN QVVPX14V208SEO QVVPX14V208SET QVVPX14V208SM QVVPX14V208SN QVVPX14V208SO QVVPX14V208ST

Locking Style

N/A Double V-Lock

Weight

N/A 23 lb10.40 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450370752 0883450370769 0883450370776 0883450370783 0883450370790 0883450370806 0883450370813 0883450370820 0883450370837 0883450370844 0883450370851 0883450370868

Dimensions

Dimension A

N/A 3.00 in76.2 mm

Dimension B

N/A 6.05 in153.7 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Max

N/A 9.56 in242.8 mm

Dimension D Min

N/A 6.94 in176.3 mm

Dimension E

N/A 2.63 in66.8 mm

Dimension F

N/A 11.25 in285.8 mm

Dimension G

N/A 3.880 in98.60 mm

Dimension H

N/A 1.22 in31.0 mm

Dimension L

N/A 3.99 in101.3 mm

Dimension RVV

N/A 0.60 in15.2 mm

Dimension SVV

N/A 4.09 in103.9 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 47800 lb213 kN

C0 - Static Load

N/A 52000 lb231 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.