Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
Unit of Measure

Key Dimensions

Description 

N/A DI302-6-SUBASSY-BSE=11"

Hub Style

N/A Standard

Type

N/A Disc

Style

N/A Spacer Assembly

Color

N/A Metallic

Coupling Series

N/A DI-6

Coupling Type

N/A Drop in Spacer Assembly

Weight (Complete Coupling w/ Max. Bores)

N/A 245.00 lb

Dimensional Data

Height

N/A 245 in

Between Shaft Ends

N/A 245 in

Width

N/A 245 mm12.200 in

Cubic inches

N/A 1646.17040 in³

Dimensional Data of Related Coupling

Coupling Size

N/A 302-6

Length thru Bore

N/A 5.320 in135.13 mm

Outside Diameter

N/A 8.400 in213.00 mm

Overall Length

N/A 21.700 in551.180 mm

Max. Bore (Dimensions ID)

N/A 6.130 in155.00 mm

Flange Diameter (Dimension FD)

N/A 12.200 in310.00 mm

Dimension PW

N/A 11.060 in280.92 mm

Dimension S

N/A 6.150 in156.00 mm

Distance between Shaft Ends (Dimension BSE)

N/A 11.000 in

Performance Data of Related Coupling

Temperature 

N/A -40 to 450 ºF

Nominal Torque

N/A 20200.00 in·lb

Max. Torque

N/A 354000 in·lb40000 N·m

Max. Speed (Unbalanced)

N/A 2560 rpm

Max. Speed (Balanced)

N/A 6400 rpm

Axial Misalignment (∆ Ka)

N/A 0.224 in5.7 mm

Max. Angular Misalignment

N/A 1.00 º

Torsional Stiffness x 106

N/A 84.00 in·lb/rad9.50 Nm/rad

Rated Power at 100 rpm

N/A 281.10 hp209.60 kW

Features

Features 

N/A
  • Designed to meet the API 610 Standard
  • Support for additional API requirements available on request
  • Unitized disc pack
  • Infinite life if properly aligned
  • Torsionally rigid without any back lash
  • No need for lubrication or maintenance
  • No wearing parts and high resistance to harsh environmental conditions