Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22218

Shaft Size

N/A 80 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMMC18J080SB QMMC18J080SC QMMC18J080SEB QMMC18J080SEC QMMC18J080SEM QMMC18J080SEN QMMC18J080SEO QMMC18J080SET QMMC18J080SN QMMC18J080SO QMMC18J080ST

Locking Style

N/A Eccentric

Housing Construction

N/A Cartridge

Seal Type

N/A Triple Lip Nitrile Rubber

UPC

N/A 0883450167987

Other Dimensions

Dimension A

N/A 0.59 in15 mm

Dimension B

N/A 1.06 in26.9 mm

Dimension C

N/A 4.76 in120.9 mm

Dimension D

N/A 0.23 in5.8 mm

Dimension F

N/A 6.75 in171.5 mm

Dimension G

N/A 3.45 in87.6 mm

Dimension K

N/A 1.44 in36.6 mm

Dimension L Exp

N/A 4.4 in111.8 mm

Dimension L Fix

N/A 4.32 in109.7 mm

Dimension M

N/A 2.56 in65 mm

Dimension R

N/A 0.29 in7.4 mm

Dimension S

N/A 4.03 in102.4 mm

Radial and Thrust Factors

C0 - Static Load

N/A 87200 lbf388000 N

C - Dynamic Load (Basic)

N/A 79700 lbf355000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1000 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0024

Eng Internal Radial Clearance - Max

N/A 0.0039

Pre Install Clearance Min

N/A 0.0024 in0.060 mm

Pre Install Clearance Max

N/A 0.0039 in0.100 mm