Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22208

Shaft Size

N/A 1 7/16 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Eccentric

Housing Construction

N/A Four-Bolt Square Flange

Seal Type

N/A Expansion Double Lip Viton

UPC

N/A 0883450065665

Other Dimensions

Dimension BC

N/A 4.95 in125.7 mm

Dimension C

N/A 2.38 in60.5 mm

Dimension D

N/A 3.69 in93.7 mm

Dimension E

N/A 3.5 in88.9 mm

Dimension F

N/A 4.63 in117.6 mm

Dimension G

N/A 0 in0 mm

Dimension H

N/A 0.88 in22.4 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension K

N/A 1 in25.4 mm

Dimension L Exp

N/A 2.95 in74.9 mm

Dimension L Fix

N/A 2.87 in72.9 mm

Dimension M

N/A 1.75 in44.5 mm

Dimension N

N/A 2.25 in57.2 mm

Dimension R

N/A 0.12 in3 mm

Dimension S

N/A 2.75 in69.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 22400 lbf99700 N

C - Dynamic Load (Basic)

N/A 23400 lbf104000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.35

Y2 - Geometry Factor

N/A 3.5

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2700 rpm

Oil Lubrication - T Seal

N/A 4500 rpm

Oil Lubrication - B/C/O Seal

N/A 1950 rpm

Grease Lubrication - M/N Seal

N/A 2700 rpm

Grease Lubrication - T Seal

N/A 4000 rpm

Grease Lubrication - B/C/O Seal

N/A 1950 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.001 in0.025 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0012

Eng Internal Radial Clearance - Max

N/A 0.0018

Pre Install Clearance Min

N/A 0.0012 in0.03 mm

Pre Install Clearance Max

N/A 0.0018 in0.045 mm