Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 50 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Eccentric

Housing Construction

N/A Four-Bolt Square Flange

Seal Type

N/A Expansion Triple Lip Nitrile Rubber

UPC

N/A 0883450163279

Other Dimensions

Dimension BC

N/A 5.75 in146.1 mm

Dimension C

N/A 2.76 in70.1 mm

Dimension D

N/A 4.54 in115.3 mm

Dimension E

N/A 4.07 in103.4 mm

Dimension F

N/A 5.19 in131.8 mm

Dimension G

N/A 0 in0 mm

Dimension H

N/A 0.91 in23.1 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension K

N/A 0.98 in24.9 mm

Dimension L Exp

N/A 3.26 in82.8 mm

Dimension L Fix

N/A 3.18 in80.8 mm

Dimension M

N/A 1.89 in48 mm

Dimension N

N/A 2.46 in62.5 mm

Dimension R

N/A 0.31 in7.9 mm

Dimension S

N/A 2.87 in72.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.71

Y2 - Geometry Factor

N/A 4.04

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm