Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 70 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Eccentric

Housing Construction

N/A Four-Bolt Square Flange

Seal Type

N/A Triple Lip Nitrile Rubber

UPC

N/A 0883450163019

Other Dimensions

Dimension BC

N/A 7.88 in200.2 mm

Dimension C

N/A 4.01 in101.9 mm

Dimension D

N/A 6.63 in168.4 mm

Dimension E

N/A 5.56 in141.2 mm

Dimension F

N/A 7.19 in182.6 mm

Dimension G

N/A 0 in0 mm

Dimension H

N/A 1.06 in26.9 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension K

N/A 1.25 in31.8 mm

Dimension L Exp

N/A 3.85 in97.8 mm

Dimension L Fix

N/A 3.77 in95.8 mm

Dimension M

N/A 2.37 in60.2 mm

Dimension N

N/A 2.93 in74.4 mm

Dimension R

N/A 0.15 in3.8 mm

Dimension S

N/A 3.62 in91.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.01

Y2 - Geometry Factor

N/A 4.48

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.002

Eng Internal Radial Clearance - Max

N/A 0.0031

Pre Install Clearance Min

N/A 0.0020 in0.050 mm

Pre Install Clearance Max

N/A 0.0031 in0.080 mm