Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22209

Shaft Size

N/A 40 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Eccentric

Housing Construction

N/A Piloted Flange Cartridge

Seal Type

N/A Double Lip Nitrile Rubber

UPC

N/A 0883450263979

Other Dimensions

Dimension BC

N/A 5.13 in130.3 mm

Dimension B Exp

N/A 2.23 in56.6 mm

Dimension B Fix

N/A 2.15 in54.6 mm

Dimension C

N/A 2.63 in66.8 mm

Dimension D

N/A 4.38 in111.3 mm

Dimension E

N/A 3.62 in91.9 mm

Dimension F

N/A 6.13 in155.7 mm

Dimension G

N/A 4.25 in108 mm

Dimension H

N/A 0.5 in12.7 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension K

N/A 1 in25.4 mm

Dimension L Exp

N/A 3.11 in79 mm

Dimension L Fix

N/A 3.03 in77 mm

Dimension M

N/A 1.87 in47.5 mm

Dimension N

N/A 0.88 in22.4 mm

Dimension R

N/A 0.15 in3.8 mm

Dimension S

N/A 2.87 in72.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 24200 lbf108000 N

C - Dynamic Load (Basic)

N/A 24500 lbf109000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.64

Y2 - Geometry Factor

N/A 3.93

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2700 rpm

Oil Lubrication - T Seal

N/A 4500 rpm

Oil Lubrication - B/C/O Seal

N/A 1950 rpm

Grease Lubrication - M/N Seal

N/A 2700 rpm

Grease Lubrication - T Seal

N/A 4000 rpm

Grease Lubrication - B/C/O Seal

N/A 1950 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0014

Eng Internal Radial Clearance - Max

N/A 0.0022

Pre Install Clearance Min

N/A 0.0014 in0.035 mm

Pre Install Clearance Max

N/A 0.0022 in0.055 mm