Batch CAD Cart (0)
  • Cart is empty
  • Self-centering
  • Exceptional concentricity 
  • Suitable/recommended for hollow shafts
  • Axial hub position fixed during clamping
  • Metric shafts 14 mm to 240 mm  
  • Larger sizes on request
  • 22 - 118,010 ft-lb
Unit of Measure

Specifications

Description 

N/A SLD 900 MM 220

Coupling Size

N/A SLD900

Type

N/A External

Collar Material

N/A Silver/Metallic

Weight

N/A 119.05 lb

# of Locking Screws

N/A 15

Locking Screws Size

N/A M16

Screw Type

N/A Hex Head Bolt

Screw Material

N/A Steel

Style

N/A Self Centering

Application

N/A External Shaft Locking Device

Dimensional Data

Hub Outside Diameter (Dimension d)

N/A 220.00 mm8.661 in

Tolerance of Hub Outside Diameter (T3)

N/A +0 - 0.0028 in

Shaft Size

N/A 220.00 mm

Shaft Locking Device Outside Diameter (Dimension D)

N/A 370.00 mm14.567 in

Thrust Rings Width at Relaxed State (Dimension B)

N/A 104.00 mm4.094 in

Contact Length (Dimension l)

N/A 88.00 mm3.465 in

Locking Screw Size (Dimension T)

N/A M16

Shaft Diameter (Dimension ds)

N/A 6.299 in

Gap Width at Relaxed State (Dimension e)

N/A 0.315 in

Max. Diametrical Clearance (Dimension C)

N/A 0.003 in

Total Thrust Rings Width at Relaxed State (Dimension L)

N/A 4.488 in114.00 mm

Disc Outside Diameter (Dimension D)

N/A 370.00 mm14.567 in

Cubic inches

N/A 952.34233 in³24189.49520 mm³

Performance Data

Max. Transmissible Torque (at low end of shaft diameter range)

N/A 70068.00 ft·lb

Max. Transmissible Torque (min to max shaft diameter)

N/A 70068 to 81132 ft·lb

Screw Tightening Torque

N/A 184.00 ft·lb

Features

Features 

N/A Versus Traditional Keyed Connections
  • No Backlash due to fit tolerances
  • No impact effect from reversing loads
  • Ability to adjust axial position and angular timing
  • No fretting corrosion due to movement at the fit interface
Versus Traditional Interference Fits
  • Easier and quicker to install
  • Higher contact pressures can transmit greater torques
  • Easy and quick to remove without damaging the shaft or hub - even after years of service
Design Benefits
  • Eliminate cost of machining keyways or splines
  • Reduce the shaft stress by removing keyways or splines
  • Eliminating keyways often allows the use of a smaller diameter shaft
  • Can place anywhere on shaft, and allows for easy angular timing
  • Easy removal without damaging the shaft or hub means easier maintenance for your customer
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.