Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 20 mm

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYE20KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A YCJT 20

Dimensions

Total Length H

N/A 111.9 mm4.406 in

Total Height L

N/A 60.3 mm2.374 in

Housing Width A

N/A 27.8 mm1.094 in

Bolt Hole Spacing J

N/A 89.7 mm3.531 in

Bolt Hole Size N

N/A 10 mm0.394 in

Flange Thickness A1

N/A 11.1 mm0.437 in

Inside Ring Width B

N/A 31.8 mm1.252 in

Dimension S1

N/A 19.1 mm0.752 in

Dimension E

N/A 38.4 mm1.512 in

Dimension F

N/A 27.56 mm1.085 in

Basic Load Ratings

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.