Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 1.1250 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GY…KRRB

Alternate Part Name

N/A GY1102KRRB

Seal Type

N/A Shroud Seal

Dimensions

Outside Diameter D

N/A 62 mm2.441 in

Inner Ring Width B

N/A 39.1 mm1.539 in

Outside Ring Width C

N/A 18 mm0.709 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 15.88 mm0.625 in

Dimension S1

N/A 23.24 mm0.915 in

Dimension F

N/A 40.31 mm1.587 in

Dimension J

N/A 8.63 mm0.34 in

Dimension M

N/A 3.96 mm0.156 in

Set Screw Size

N/A M6x1

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Basic Load Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.