RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Series |
N/A Industrial |
Shaft Size d |
N/A 2 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GY…KRRB |
Seal Type |
N/A Shroud Seal |
Outside Diameter D |
N/A 100 mm3.937 in |
Inner Ring Width B |
N/A 55.55 mm2.187 in |
Outside Ring Width C |
N/A 24 mm0.945 in |
Radius r |
N/A 0.6 mm0.024 in |
Center of Bearing from End S |
N/A 22.22 mm0.875 in |
Dimension S1 |
N/A 33.32 mm1.312 in |
Dimension F |
N/A 69.77 mm2.747 in |
Dimension J |
N/A 10 mm0.394 in |
Dimension M |
N/A 4.55 mm0.179 in |
Set Screw Size |
N/A M10 x 1.5 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |