Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 60 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GYE..KRRB

Alternate Part Name

N/A GYE60KRRB

Seal Type

N/A Shroud Seal

Dimensions

Outside Diameter D

N/A 110 mm4.331 in

Inner Ring Width B

N/A 65.07 mm2.5620 in

Outside Ring Width C

N/A 27 mm1.063 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 25.4 mm1 in

Dimension S1

N/A 39.67 mm1.562 in

Dimension F

N/A 76.48 mm3.011 in

Dimension J

N/A 10 mm0.394 in

Dimension M

N/A 5.13 mm0.202 in

Set Screw Size

N/A M10x1.5

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Basic Load Ratings

Static Load Rating

N/A 35900 N8080 lbf

Dynamic Load Rating

N/A 58200 N13100 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.