COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore

The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).

Unit of Measure

Specifications

Description 

N/A FMM-6-HUB-622 MTR FRM

Hub Style

N/A Exposed Bolt

Type

N/A Gear Coupling Hubs

Hub Material

N/A AISI 1045

Style

N/A Mill Motor Hub Bored

Color

N/A Metallic

Coupling Type

N/A Gear

AISE Motor Frame Size

N/A 622

Weight

N/A 266.50 lb

Dimensional Data

Bore Size (Dimension TB)

N/A 6.2470 to 6.2485 in

Size

N/A 6

Set Screw Style Coupling Size (Dimension T)

N/A No Setscrew

Keyway Size (W x D)

N/A 1 1/2 x 3/4 in

Max. Bore (Dimensions ID1/ID2)

N/A 8.250 in225 mm

Dimension D

N/A 14.000 in355.60 mm

Dimension FD

N/A 18.00 in457.20 mm

Dimension G1

N/A 2.690 in68.33 mm

Dimension HD

N/A 11.50 in292.10 mm

Dimension ID1

N/A 8.250 in209.55 mm

Dimension LTB1

N/A 7.250 in184.15 mm

Dimension TB

N/A 6.2470 to 6.2485 in158.67 to 158.71 mm

Distance between Shaft Ends (Dimension BSE)

N/A 0.310 in7.87 mm

Cubic inches

N/A 979.97250 in³

Performance Data

Nominal Torque

N/A 749700 in·lb

Max. Speed (Unbalanced)

N/A 2100 rpm

Max. Speed (Balanced)

N/A 3150 rpm

Features

Features 

N/A
  • Patented Vari-Crown® tooth form for long life
  • Standard 20° pressure angle
  • Heat treated bolts for greater strength
  • Corrosion resistant bolts and nuts for ease of maintenance
  • Provides parallel, angular misalignment and end float
  • Flex Half coupling interchangeable with industry standards
  • Long Universal Hub used for AISE Motor Frames

Notes

Notes 

N/A
  • Counterbore is required for hub size 1.5.
  • Bore taper is 1-1/4 inch per foot on diameter.
  • Exposed Bolt Design is standard.
  • Shrouded Bolt Design available upon request for sizes 1.5 through 5.5.
  • Puller Holes are standard on sizes 4 through 6.
  • Puller Holes are available for sizes 1.5 through 3.5 at an additional charge.
  • Interference bores with no set screws are standard unless otherwise specified.
  • Inch bore and keyway tolerances conform to ANSI / AGMA 9002-B04.
  • For metric bore and keyway tolerances, consult Lovejoy Engineering Section. 1/4 inch hub standoff.