COMPANY HEADER
By Keyword
|
All Product Types
GGB GAR-FIL Bushes - inch 1/4" wall thickness
CAD (0)
▾
Cart is empty
Request CAD files
All Product Types
>
ENGINEERED BEARINGS
>
Plain Bearings
>
GGB
>
GGB Fiber Reinforced Composite Bearings
>
GGB GAR-FIL
>
GGB GAR-FIL Bushes - inch 1/4" wall thickness
> Part Number GF1826-021
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
GGB GAR-FIL
GGB GAR-FIL
GGB GAR-FIL Bushes - inch 1/4 wall thickness
GGB GAR-FIL Bushes - inch 1/4" wall thickness
Part Number GF1826-021
Part Number GF1826-021, GGB GAR-FIL Bushes - inch 1/4" wall thickness
GF1826-021
GGB GAR-FIL Bushes - inch 1/4" wall thickness
Request Information
Email This Page
Download PDF
Download PDF
Printable Page
VIEW CAD DRAWING
3D
/Asset/GGB-GAR-FIL-Bushes---inch-1_4-wall-thickness.jpg
/Asset/GGB-GAR-FIL-Bushes---inch-1_4-wall-thickness.jpg
Close Window
Unit of Measure
Imperial
Metric
Both
Specifications
Clearance max.
N/A
0.0065 in
Clearance min.
N/A
0.0005 in
Do
N/A
1.625 in
Housing
N/A
1.6255 in
dh_min
N/A
1.625 in
Di x Do
N/A
1 1/8 x 1 5/8 in
di_max
N/A
1.132 in
di_min
N/A
1.129 in
Di
N/A
1 1/8 in
Shaft
N/A
1.125 in
dj_min
N/A
1.1245 in
do_max
N/A
1.6285 in
do_min
N/A
1.6265 in
Tol: B >=6
N/A
±0,030 in
Tol: B <3
N/A
±0,010 in