COMPANY HEADER
By Keyword
|
All Product Types
GGB GAR-FIL Bushes - metric 2.5 mm wall thickness
CAD (0)
▾
Cart is empty
Request CAD files
All Product Types
>
ENGINEERED BEARINGS
>
Plain Bearings
>
GGB
>
GGB Fiber Reinforced Composite Bearings
>
GGB GAR-FIL
>
GGB GAR-FIL Bushes - metric 2.5 mm wall thickness
> Part Number 455011GF
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
GGB GAR-FIL
GGB GAR-FIL
GGB GAR-FIL Bushes - metric 2.5 mm wall thickness
GGB GAR-FIL Bushes - metric 2.5 mm wall thickness
Part Number 455011GF
Part Number 455011GF, GGB GAR-FIL Bushes - metric 2.5 mm wall thickness
455011GF
GGB GAR-FIL Bushes - metric 2.5 mm wall thickness
Request Information
Email This Page
Download PDF
Download PDF
Printable Page
VIEW CAD DRAWING
3D
/Asset/GGB-GAR-FIL-Bushes---metric-2-5-mm-wall-thickness.jpg
/Asset/GGB-GAR-FIL-Bushes---metric-2-5-mm-wall-thickness.jpg
Close Window
Unit of Measure
Imperial
Metric
Both
Specifications
B max.
N/A
90 mm
B min.
N/A
11 mm
Clearance max.
N/A
0.025 mm
Clearance min.
N/A
0.239 mm
Do
N/A
50 mm
Housing
N/A
H7
dh_min
N/A
50 mm
Di
N/A
45 mm
Di x Do
N/A
45 x 50 mm
di_max
N/A
45.225 mm
di_min
N/A
45.125 mm
Shaft
N/A
h8
dj_min
N/A
44.961 mm
do_max
N/A
50.1 mm
do_min
N/A
50.05 mm
ep
N/A
2.5 mm
Tol: B >=150
N/A
- 1.50 mm
Tol: B <75
N/A
- 0.50 mm
Tol: B >=75 to <150
N/A
- 1.00 mm