COMPANY HEADER
By Keyword
|
All Product Types
GGB High-Strength GAR-MAX bushes - inch 1/4" wall thickness
CAD (0)
▾
Cart is empty
Request CAD files
All Product Types
>
ENGINEERED BEARINGS
>
Plain Bearings
>
GGB
>
GGB Fiber Reinforced Composite Bearings
>
GGB HSG
>
GGB High-Strength GAR-MAX bushes - inch 1/4" wall thickness
> Part Number HSG3038-038
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
GGB HSG
GGB HSG
GGB High-Strength GAR-MAX bushes - inch 1/4 wall thickness
GGB High-Strength GAR-MAX bushes - inch 1/4" wall thickness
Part Number HSG3038-038
Part Number HSG3038-038, GGB High-Strength GAR-MAX bushes - inch 1/4" wall thickness
HSG3038-038
GGB High-Strength GAR-MAX bushes - inch 1/4" wall thickness
Request Information
Email This Page
Download PDF
Download PDF
Printable Page
VIEW CAD DRAWING
3D
/Asset/GGB-High-Strength-GAR-MAX-bushes---inch-1_4-wall-thickness.jpg
/Asset/GGB-High-Strength-GAR-MAX-bushes---inch-1_4-wall-thickness.jpg
Close Window
Unit of Measure
Imperial
Metric
Both
Specifications
Clearance max.
N/A
0.007 in
Clearance min.
N/A
0.0005 in
Do
N/A
2.375 in
Housing
N/A
2.376 in
dh_min
N/A
2.375 in
Di x Do
N/A
1 7/8 x 2 3/8 in
di_max
N/A
1.883 in
di_min
N/A
1.88 in
Di
N/A
1 7/8 in
Shaft
N/A
1.875 in
dj_min
N/A
1.8745 in
do_max
N/A
2.3795 in
do_min
N/A
2.3775 in
Tol: B >=6
N/A
±0,030 in
Tol: B <3
N/A
±0,010 in