COMPANY HEADER
By Keyword
|
All Product Types
GGB High-Strength GAR-MAX bushes - inch 1/4" wall thickness
CAD (0)
▾
Cart is empty
Request CAD files
All Product Types
>
ENGINEERED BEARINGS
>
Plain Bearings
>
GGB
>
GGB Fiber Reinforced Composite Bearings
>
GGB HSG
>
GGB High-Strength GAR-MAX bushes - inch 1/4" wall thickness
> Part Number HSG5664-089
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
GGB HSG
GGB HSG
GGB High-Strength GAR-MAX bushes - inch 1/4 wall thickness
GGB High-Strength GAR-MAX bushes - inch 1/4" wall thickness
Part Number HSG5664-089
Part Number HSG5664-089, GGB High-Strength GAR-MAX bushes - inch 1/4" wall thickness
HSG5664-089
GGB High-Strength GAR-MAX bushes - inch 1/4" wall thickness
Request Information
Email This Page
Download PDF
Download PDF
Printable Page
VIEW CAD DRAWING
3D
/Asset/GGB-High-Strength-GAR-MAX-bushes---inch-1_4-wall-thickness.jpg
/Asset/GGB-High-Strength-GAR-MAX-bushes---inch-1_4-wall-thickness.jpg
Close Window
Unit of Measure
Imperial
Metric
Both
Specifications
Clearance max.
N/A
0.01 in
Clearance min.
N/A
0.001 in
Do
N/A
4 in
Housing
N/A
4.002 in
dh_min
N/A
4 in
Di x Do
N/A
3 1/2 x 4 in
di_max
N/A
3.5105 in
di_min
N/A
3.5065 in
Di
N/A
3 1/2 in
Shaft
N/A
3.5 in
dj_min
N/A
3.499 in
do_max
N/A
4.0055 in
do_min
N/A
4.0035 in