COMPANY HEADER
By Keyword
|
All Product Types
GGB High-Strength GAR-MAX bushes - metric 5.0 mm wall thickness
CAD (0)
▾
Cart is empty
Request CAD files
All Product Types
>
ENGINEERED BEARINGS
>
Plain Bearings
>
GGB
>
GGB Fiber Reinforced Composite Bearings
>
GGB HSG
>
GGB High-Strength GAR-MAX bushes - metric 5.0 mm wall thickness
> Part Number 122203HSG
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
GGB HSG
GGB HSG
GGB High-Strength GAR-MAX bushes - metric 5.0 mm wall thickness
GGB High-Strength GAR-MAX bushes - metric 5.0 mm wall thickness
Part Number 122203HSG
Part Number 122203HSG, GGB High-Strength GAR-MAX bushes - metric 5.0 mm wall thickness
122203HSG
GGB High-Strength GAR-MAX bushes - metric 5.0 mm wall thickness
Request Information
Email This Page
Download PDF
Download PDF
Printable Page
VIEW CAD DRAWING
3D
/Asset/GGB-High-Strength-GAR-MAX-bushes---metric-5-0-mm-wall-thickness.jpg
/Asset/GGB-High-Strength-GAR-MAX-bushes---metric-5-0-mm-wall-thickness.jpg
Close Window
Unit of Measure
Imperial
Metric
Both
Specifications
B max.
N/A
24 mm
B min.
N/A
3 mm
Clearance max.
N/A
0.198 mm
Clearance min.
N/A
0.02 mm
Do
N/A
22 mm
Housing
N/A
H7
dh_min
N/A
22 mm
Di
N/A
12 mm
Di x Do
N/A
12 x 22 mm
di_max
N/A
12.19 mm
di_min
N/A
12.11 mm
Shaft
N/A
h8
dj_min
N/A
11.973 mm
do_max
N/A
22.09 mm
do_min
N/A
22.04 mm
ep
N/A
5 mm
Tol: B >=150
N/A
- 1.50 mm
Tol: B <75
N/A
- 0.50 mm
Tol: B >=75 to <150
N/A
- 1.00 mm