COMPANY HEADER
By Keyword
|
All Product Types
GGB MLG bushes - inch 1/4" wall series
CAD (0)
▾
Cart is empty
Request CAD files
All Product Types
>
ENGINEERED BEARINGS
>
Plain Bearings
>
GGB
>
GGB Fiber Reinforced Composite Bearings
>
GGB MLG
>
GGB MLG bushes - inch 1/4" wall series
> Part Number MLG2230-026
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
GGB MLG bushes - inch 1/4 wall series
GGB MLG bushes - inch 1/4" wall series
Part Number MLG2230-026
Part Number MLG2230-026, GGB MLG bushes - inch 1/4" wall series
MLG2230-026
GGB MLG bushes - inch 1/4" wall series
Request Information
Email This Page
Download PDF
Download PDF
Printable Page
VIEW CAD DRAWING
3D
/Asset/GGB-MLG-bushes---inch-1_4-wall-series.jpg
/Asset/GGB-MLG-bushes---inch-1_4-wall-series.jpg
Close Window
Unit of Measure
Imperial
Metric
Both
Specifications
Clearance max.
N/A
0.0065 in
Clearance min.
N/A
0.0005 in
Do
N/A
1.875 in
Housing
N/A
1.8755 in
dh_min
N/A
1.875 in
Di x Do
N/A
1 3/8 x 1 7/8 in
di_max
N/A
1.382 in
di_min
N/A
1.379 in
Di
N/A
1 3/8 in
Shaft
N/A
1.375 in
dj_min
N/A
1.3745 in
do_max
N/A
1.8785 in
do_min
N/A
1.8765 in
Tol: B >=6
N/A
±0,030 in
Tol: B <3
N/A
±0,010 in