COMPANY HEADER
By Keyword
|
All Product Types
GGB MLG bushes - inch 1/8" wall series
CAD (0)
▾
Cart is empty
Request CAD files
All Product Types
>
ENGINEERED BEARINGS
>
Plain Bearings
>
GGB
>
GGB Fiber Reinforced Composite Bearings
>
GGB MLG
>
GGB MLG bushes - inch 1/8" wall series
> Part Number MLG6468-055
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
GGB MLG bushes - inch 1/8 wall series
GGB MLG bushes - inch 1/8" wall series
Part Number MLG6468-055
Part Number MLG6468-055, GGB MLG bushes - inch 1/8" wall series
MLG6468-055
GGB MLG bushes - inch 1/8" wall series
Request Information
Email This Page
Download PDF
Download PDF
Printable Page
VIEW CAD DRAWING
3D
/Asset/GGB-MLG-bushes---inch-1_8-wall-series.jpg
/Asset/GGB-MLG-bushes---inch-1_8-wall-series.jpg
Close Window
Unit of Measure
Imperial
Metric
Both
Specifications
Clearance max.
N/A
0.013 in
Clearance min.
N/A
0.002 in
Do
N/A
4.25 in
Housing
N/A
4.252 in
dh_min
N/A
4.25 in
Di x Do
N/A
4 x 4 1/4 in
di_max
N/A
4.014 in
di_min
N/A
4.009 in
Di
N/A
4 in
Shaft
N/A
4 in
dj_min
N/A
3.999 in
do_max
N/A
4.257 in
do_min
N/A
4.254 in