Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HercuFlex FCXMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex FCXMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore > Part Number 697904334098  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number 697904334098, HercuFlex FCXMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore



HercuFlex® offers increased nominal torque, larger maximum bore size and longer service life over traditional gear couplings. Despite the advanced nature of these improvements, the HercuFlex Gear Coupling still utilizes the standard AGMA flange interface to ensure field interchangeability. In addition to unequaled bore and torque capacity while maintaining compliance with standard AGMA flange interfaces, key features include 1.5° of misalignment per gear mesh, stronger alloy steel hubs and sleeves (on the FX, CX, and FXL), improved fastener corrosion resistance, and advanced seal design for increased contamination resistance. Furthermore, the hubs and seals used for both the flange and continuous sleeves HercuFlex gear coupling designs are common and interchangeable parts.



Unit of Measure: Imperial Metric Both

Specifications  · Dimensional Data  · Performance Data

Specifications

Description 

FCXMM-2-HUB-27MMP7-8X3.3MMKW

Type

HercuFlex Gear Coupling Hub

Hub Material

AISI 1045

Color

Metallic

Coupling Type

Gear


Dimensional Data

Size

2

Keyway Size (W x D)

8X3.3MM in

Length thru Bore

5.5 in

Dimension HD

4.21 in


Performance Data

Nominal Torque

44,850 in·lb

Max Speed (Unbalanced)

5000 rpm


 MORE IMAGES 

·  F Type Flanged Sleeve Cut Away

·  HercuFlex Gear Coupling Flanged Sleeve Type

·  FX HercuFlex Dim Drawing

·  FXCX HercuFlex Universal Hub Dim Drawing


Add To Cart Request Quote
<