Batch CAD Cart (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure

Specifications

Description 

N/A FCX 3.5 HUB 95MM P7 25X5.4MMKW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size

N/A 95 mm

Size

N/A 3.5

Keyway Size (W x D)

N/A 25X5.4MM mm

Length thru Bore

N/A 4.19 in

Depth

N/A 4.19 in106.4 mm

Max. Bore (Dimensions ID1/ID2)

N/A 5 in127 mm

Dimension HD

N/A 6.87 in174.5 mm

Dimension L1

N/A 4.62 in117.348 mm

Dimension L2

N/A 1.31 in33.274 mm

Dimension L3

N/A 1.88 in47.752 mm

Dimension TW

N/A 1 in25.4 mm

Performance Data

Nominal Torque

N/A 203,550 N·m22,998 in·lb

Max Speed (Unbalanced)

N/A 3500 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.