Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    H Type Collars w/ Hardware Only
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > H Type (Highest Torque) Components > H Type Collars w/ Hardware Only > Part Number 68514415411  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number 68514415411, H Type Collars w/ Hardware Only



A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)



Unit of Measure: Imperial Metric Both

Specifications  · Dimensional Data

Specifications

Description 

H3667-COLLAR-W/HDW

Coupling Size

H3667

Type

Jaw

Material

Steel

Weight

6.25 lb


Dimensional Data

Inside Diameter (Dimension B)

12.000 in
304.80
mm

Height

12.450 in

Depth

3.50 in

Width

12.450 in

Cubic inches

542.50875 in³


 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings


Add To Cart Request Quote
<