Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    H Type Collars w/ Hardware Only
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > H Type (Highest Torque) Components > H Type Collars w/ Hardware Only > Part Number 68514455476  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number 68514455476, H Type Collars w/ Hardware Only



A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)



Unit of Measure: Imperial Metric Both

Specifications  · Dimensional Data

Specifications

Description 

H4567-COLLAR-W/HDW

Coupling Size

H4567

Type

Jaw

Material

Steel

Weight

8.25 lb


Dimensional Data

Inside Diameter (Dimension B)

14.500 in
368.30
mm

Height

15.750 in

Depth

3.50 in

Width

15.750 in


 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings


Add To Cart Request Quote
<