Advanced Search
About Us
|
Careers
|
Contact Us
PRODUCTS & SERVICES
Bearings
Power Transmission
Engineered Surfaces
Lubrication
Chain & Auger
Seals
Motion Control Systems
Training
Remanufacture & Repair
Maintenance & Reliability
Catalogs
SOLUTIONS
Aerospace
Agriculture
Automotive / Heavy Truck
Bearing Manufacturers
Cement & Aggregate
Coal, Oil, & Gas
Construction
Consumer
Gear Drive
Health
Machine Tools
Mining
Paper
Primary Metals
Rail
Wind Energy
TOOLS & GUIDES
For Engineers
For Suppliers
For Students
For Maintenance Pros
For Retirees
Bearing Terms Glossary
Steel Terms Glossary
PURCHASE
Online Stores
Find a Distributor / Sales Office
Terms and Conditions of Sale
INVESTORS
Analyst Coverage
Investor Contacts
Corporate Governance
Directors
Earnings Estimates
Events
Financial Highlights
Financial Reports
Financial News Releases
Presentations
SEC Filings
Shareholder Services
Stock Information
Webcast / Conference Calls
Search Catalog
By Keyword
All Product Types
H Type Coupling Hubs Only (Rough Stock Bore)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Jaw Couplings
>
H Type (Highest Torque) Components
>
H Type Coupling Hubs Only (Rough Stock Bore)
>
Part Number 68514447878
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Part Number 68514447878, H Type Coupling Hubs Only (Rough Stock Bore)
A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
larger image
larger image
Unit of Measure:
Imperial
Metric
Both
Notes
·
Specifications
·
Dimensional Data
·
Performance Data
·
Spider Performance
·
Features
Notes
Disclaimer
Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.
Notes
RSB (Rough Stock Bore) hub has No Keyway or set screw hole.
RSB bores should not be used as shown and may need additional machining to reach proper tolerances.
Specifications
Description
H3667-HUB-3"-RSB-NKW-N/SS
Hub Style
3
Coupling Type
Jaw
Material
Ductile Iron
Color
Gray/Metallic
Bore Type
Rough Stock Bore
# of Jaws
7
Elastomeric Member
SOX (NBR) Rubber
Weight
127.20
lb
Dimensional Data
Rough Stock Bore
3
in
Coupling Size
H3667
Set Screw Size (Dimension T)
No Setscrew
Length thru Bore
5.630
in
143.00
mm
Outside Diameter
12.000
in
304.80
mm
Dimension HD
8.750
in
222.25
mm
Min. Bore (Dimensions ID1/ID2)
3.000
in
76.20
mm
Max. Bore (Dimensions ID1/ID2)
5.625
in
142.88
mm
Hub Length
8.250
in
209.55
mm
Cubic inches
1188.00000
in³
Performance Data
Nominal Torque
64812.00
in·lb
Max. Speed
1900.00
rpm
Rated HP at 100 rpm
103.00
hp
Rated HP at 1,200 rpm
1236.00
hp
Rated HP at 1,800 rpm
1851.00
hp
Spider Performance
Nitrile Butadiene (Buna N) Rubber is a flexible elastomer material that is oil resistant, resembles natural rubber in resilience and elasticity and operates effectively in temperature range of -40° to 212° F (-40° to 100° C). Good resistance to oil. Standard elastomer. (Also applies to SXB Cushions.)
Features
Features
Greater torque and bore capacity than the C-Line series jaw coupling
Elastomeric cushions are radially removable
Cushions available in SXB rubber and Hytrel
VIEW CAD DRAWING
·
3D
DOWNLOADS
Jaw Type Catalog (pdf catalog)
Installation Instructions for Jaw Type Couplings
Installation Video for Jaw Type Couplings
<