Advanced Search
About Us
|
Careers
|
Contact Us
PRODUCTS & SERVICES
Bearings
Power Transmission
Engineered Surfaces
Lubrication
Chain & Auger
Seals
Motion Control Systems
Training
Remanufacture & Repair
Maintenance & Reliability
Catalogs
SOLUTIONS
Aerospace
Agriculture
Automotive / Heavy Truck
Bearing Manufacturers
Cement & Aggregate
Coal, Oil, & Gas
Construction
Consumer
Gear Drive
Health
Machine Tools
Mining
Paper
Primary Metals
Rail
Wind Energy
TOOLS & GUIDES
For Engineers
For Suppliers
For Students
For Maintenance Pros
For Retirees
Bearing Terms Glossary
Steel Terms Glossary
PURCHASE
Online Stores
Find a Distributor / Sales Office
Terms and Conditions of Sale
INVESTORS
Analyst Coverage
Investor Contacts
Corporate Governance
Directors
Earnings Estimates
Events
Financial Highlights
Financial Reports
Financial News Releases
Presentations
SEC Filings
Shareholder Services
Stock Information
Webcast / Conference Calls
Search Catalog
By Keyword
All Product Types
H Type Complete Couplings (Rough Stock Bore)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Jaw Couplings
>
H Type (Highest Torque) Components
>
H Type Complete Couplings (Rough Stock Bore)
>
Part Number 68514426074
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Part Number 68514426074, H Type Complete Couplings (Rough Stock Bore)
A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
Part numbers in this section include all parts: both hubs, sleeves, a cushion set, and collar with hardware.
larger image
larger image
Unit of Measure:
Imperial
Metric
Both
Notes
·
Specifications
·
Dimensional Data
·
Performance Data
·
Spider Performance
·
Features
Notes
Disclaimer
Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.
Notes
RSB (Rough Stock Bore) hub has No Keyway or set screw hole.
RSB bores should not be used as shown and may need additional machining to reach proper tolerances.
Specifications
Description
H3067-CP-2-1/8 RSBX2-1/8 RSB
Hub Style
3
Type
Unbored
Material
Ductile Iron
Weight
162.00
lb
Style
Need to define
Color
Gray/Metallic
Bore Type
Rough Stock Bore
Connection Type A x B
Rough Stock Bore x Rough Stock Bore
# of Jaws
7
Coupling Type
Jaw
Elastomeric Member
SOX (NBR) Rubber
Dimensional Data
Rough Stock Bore
2 1/8
in
Coupling Size
H3067
Set Screw Size (Dimension T)
No Setscrew
Length thru Bore
4.750
in
120.65
mm
Outside Diameter
10.000
in
254.00
mm
Overall Length
11.620
in
295.15
mm
Min. Bore (Dimensions ID1/ID2)
2.125
in
53.98
mm
Max. Bore (Dimensions ID1/ID2)
4.500
in
114.30
mm
Dimension HD
7.000
in
177.80
mm
Cubic inches
1162.00000
in³
Performance Data
Temperature
-40 to 212
ºF
Nominal Torque
33396.00
in·lb
Max. Speed (Unbalanced)
2300.00
rpm
Rated Power at 100 rpm
53.00
hp
Rated HP at 1,200 rpm
639.00
hp
Rated HP at 1,800 rpm
954.00
hp
Rated HP at 875 rpm (Standard Motor)
53.00
hp
Rated HP at 1,150 rpm (Standard Motor)
53.00
hp
Rated HP at 1,750 rpm (Standard Motor)
53.00
hp
Rated HP at 3,500 rpm (Standard Motor)
53.00
hp
Spider Performance
Nitrile Butadiene (Buna N) Rubber is a flexible elastomer material that is oil resistant, resembles natural rubber in resilience and elasticity and operates effectively in temperature range of -40° to 212° F (-40° to 100° C). Good resistance to oil. Standard elastomer. (Also applies to SXB Cushions.)
Features
Features
Greater torque and bore capacity than the C-Line series jaw coupling
Elastomeric cushions are radially removable
Cushions available in SXB rubber and Hytrel
VIEW CAD DRAWING
·
3D
DOWNLOADS
Jaw Type Catalog (pdf catalog)
Installation Instructions for Jaw Type Couplings
Installation Video for Jaw Type Couplings
<