Batch CAD Cart (0)
  • Cart is empty
  • A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
  • Part numbers in this section include all parts: both hubs, sleeves, a cushion set, and collar with hardware.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Notes 

N/A
  • RSB (Rough Stock Bore) hub has No Keyway or set screw hole.
  • RSB bores should not be used as shown and may need additional machining to reach proper tolerances.

Specifications

Description 

N/A H4067-CP-RSBXRSB

Hub Style

N/A 3

Type

N/A Unbored

Material

N/A Ductile Iron

Weight

N/A 390.00 lb

Style

N/A Need to define

Color

N/A Gray/Metallic

Bore Type

N/A Rough Stock Bore

Connection Type A x B 

N/A Rough Stock Bore x Rough Stock Bore

# of Jaws

N/A 7

Coupling Type

N/A Jaw

Elastomeric Member

N/A SOX (NBR) Rubber

Dimensional Data

Rough Stock Bore

N/A 3 1/4 in

Coupling Size

N/A H4067

Set Screw Size (Dimension T)

N/A No Setscrew

Length thru Bore

N/A 6.250 in158.75 mm

Outside Diameter

N/A 13.250 in336.55 mm

Overall Length

N/A 15.380 in390.65 mm

Min. Bore (Dimensions ID1/ID2)

N/A 3.250 in82.55 mm

Max. Bore (Dimensions ID1/ID2)

N/A 6.250 in158.75 mm

Dimension HD

N/A 9.750 in247.65 mm

Cubic inches

N/A 2700.15125 in³

Performance Data

Temperature 

N/A -40 to 212 ºF

Nominal Torque

N/A 88224.00 in·lb

Max. Speed (Unbalanced)

N/A 1800 rpm

Rated Power at 100 rpm

N/A 140.00 hp

Rated HP at 1,200 rpm

N/A 1680.00 hp

Rated HP at 1,800 rpm

N/A 2520.00 hp

Rated HP at 875 rpm (Standard Motor)

N/A 140.00 hp

Rated HP at 1,150 rpm (Standard Motor)

N/A 140.00 hp

Rated HP at 1,750 rpm (Standard Motor)

N/A 140.00 hp

Rated HP at 3,500 rpm (Standard Motor)

N/A 140.00 hp

Spider Performance

Spider Performance

N/A
  • Nitrile Butadiene (Buna N) Rubber is a flexible elastomer material that is oil resistant, resembles natural rubber in resilience and elasticity and operates effectively in temperature range of -40° to 212° F (-40° to 100° C). Good resistance to oil. Standard elastomer. (Also applies to SXB Cushions.)

Features

Features 

N/A
  • Greater torque and bore capacity than the C-Line series jaw coupling
  • Elastomeric cushions are radially removable
  • Cushions available in SXB rubber and Hytrel
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.