Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    H Type Cushion Sets Only
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > H Type (Highest Torque) Components > H Type Cushion Sets Only > Part Number 68514415386  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number 68514415386, H Type Cushion Sets Only



A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)



Unit of Measure: Imperial Metric Both

Specifications  · Dimensional Data  · Dimensional Data of Related Coupling  · Performance Data of Related Coupling

Specifications

Description 

H3567-CUSHION-SXB-SET OF 14

Type

Jaw

Coupling Size

H3567

Quantity

14

Material

SXB

Weight

1.40 lb


Dimensional Data

Height

2.500 in

Depth

2.250 in

Length

0.625 in

Cubic inches

3.51563 in³


Dimensional Data of Related Coupling

Overall Length of Hub

0.625 in
15.88
mm


Performance Data of Related Coupling

Temperature

-40 to 212 ºF


 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings


Add To Cart Request Quote
<