Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A LH600-HUB-1-3/4-7/16X7/32KW

Weight

N/A 14.1 lb

UPC Number

N/A 0845271078750

Dimensional Data

Keyway Size

N/A 7/16 x 7/32 in