Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Description 

N/A LH600-HUB-1-7/8-1/2X1/4KW

Weight

N/A 14.03 lb

UPC Number

N/A 0845271078767

Dimensional Data

Keyway Size

N/A 1/2 x 1/4 in