Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A LH600-HUB-2-1/8-1/2X1/4KW

Weight

N/A 13.25 lb

UPC Number

N/A 0845271078798

Dimensional Data

Keyway Size

N/A 1/2 x 1/4 in