Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A LH600-HUB-2-3/4-5/8X5/16KW

Weight

N/A 11.9 lb

UPC Number

N/A 0845271078842

Dimensional Data

Keyway Size

N/A 5/8 x 5/16 in