Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A LH300-HUB-18MMH7-6X2.8MMKW

Weight

N/A 2.95 lb

UPC Number

N/A 0845271086267

Dimensional Data

Keyway Size

N/A 6 x 2.8MM