Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A LH300-HUB-1-3/8-5/16X5/32KW

Weight

N/A 2.58 lb

UPC Number

N/A 0845271086274

Dimensional Data

Keyway Size

N/A 5/16 x 5/32 in