Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A SXHS302-6-CP-3-3/4X3-15/16-BSE=235MM |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 125 lb |
Color |
N/A Metallic |
Coupling Series |
N/A SX-6 |
Coupling Type |
N/A Disc |
Size |
N/A 302-6 |
Hub 1 Keyway (W x D) |
N/A 3-3/4 x 3-15/16 in |
Hub 2 Keyway (W x D) |
N/A 3-3/4 x 3-15/16 in |
Length thru Bore |
N/A 5.320 in135 mm |
Dimension FD |
N/A 11.890 in302.00 mm |
Overall Length |
N/A 19.89 in505.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 5.31 in135 mm |
Dimension HD |
N/A 7.480 in190.00 mm |
Dimension PW |
N/A 0.961 in24.4 mm |
Dimension S |
N/A 7.330 in186.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 8.25 in |
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 177000 in·lb20000 N·m |
Max. Torque |
N/A 354000 in·lb40000 N·m |
Max. Speed (Unbalanced) |
N/A 2560 rpm |
Max. Speed (Balanced) |
N/A 6400 rpm |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.224 in5.7 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 1.00 º |
Features |
N/A
|