Batch CAD Cart (0)
  • Cart is empty
  • Heavy duty
  • Very high torque
  • Self-centering
  • Exceptional concentricity
  • Metric shafts 25 mm to 240 mm
  • Inch shafts 1 to 6-1/2 inch
  • Larger sizes on request
  • 532 - 155,461 ft-lb
Unit of Measure

Specifications

Description 

N/A SLD 2600 MM 190X250

Coupling Size

N/A SLD2600

Type

N/A Internal

Collar Material

N/A Silver/Metallic

Weight

N/A 39.68 lb

Screw Type

N/A Socket Head Cap Screw

Screw Material

N/A Steel

Style

N/A Self Centering

Application

N/A Internal Shaft Locking Device

# of Locking Screws

N/A 16

Dimensional Data

Shaft Size 

N/A 190 x 250 mm

Hub Outside Diameter (Dimension d)

N/A 7.480 in190.00 mm

Tolerance of Shaft (T1)

N/A +0 -0.0028 in

Shaft Locking Device Outside Diameter (Dimension D)

N/A 9.843 in250.01 mm

Tolerance of Hub Bore (T2)

N/A -0 +0.0028 in

Thrust Rings Width at Relaxed State (Dimension B)

N/A 5.748 in146.00 mm

Locking Screw Size (Dimension T)

N/A M16

Contact Length (Dimension l)

N/A 5.354 in136.00 mm

Total Width at Relaxed State (Dimension L)

N/A 6.378 in162.00 mm

Cubic inches

N/A 617.93029 in³15695.42940 mm³

Performance Data

Max. Transmissible Axial Force

N/A 303134.00 lbf

Max. Transmissible Torque

N/A 89508.00 ft·lb

Screw Tightening Torque

N/A 261.80 ft·lb

Pressure on The Hub

N/A 16061.00 psi

Pressure on The Shaft

N/A 27635.00 psi

Features

Features 

N/A Versus Traditional Keyed Connections
  • No Backlash due to fit tolerances
  • No impact effect from reversing loads
  • Ability to adjust axial position and angular timing
  • No fretting corrosion due to movement at the fit interface
Versus Traditional Interference Fits
  • Easier and quicker to install
  • Higher contact pressures can transmit greater torques
  • Easy and quick to remove without damaging the shaft or hub - even after years of service
Design Benefits
  • Eliminate cost of machining keyways or splines
  • Reduce the shaft stress by removing keyways or splines
  • Eliminating keyways often allows the use of a smaller diameter shaft
  • Can place anywhere on shaft, and allows for easy angular timing
  • Easy removal without damaging the shaft or hub means easier maintenance for your customer
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.