- Medium high torque
- Self releasing
- Not self-centering
- Axial hub position fixed during clamping
- Metric shafts 17 mm to 400 mm
- Inch shafts 3/4 to 7-15/16 inch
- Larger sizes on request
- 170 - 565,563 ft-lb
Unit of Measure
Key Dimensions
Description |
N/A SLD-1500-IN-6-15/16 |
Coupling Size |
N/A SLD 1500 |
Type |
N/A Internal |
Material |
N/A Silver/Metallic |
Weight |
N/A 13.67 lb |
Screw Type |
N/A Socket Head Cap Screw |
Screw Material |
N/A Steel |
Style |
N/A Self Releasing |
Application |
N/A Internal Shaft Locking Device |
# of Locking Screws |
N/A 24 |
Dimensional Data
Shaft Size |
N/A 6 15/16 in |
Hub Outside Diameter (Dimension d) |
N/A 6.938 in176.23 mm |
Tolerance of Shaft (T1) |
N/A +0 -0.0040 in |
Shaft Locking Device Outside Diameter (Dimension D) |
N/A 9.252 in235.00 mm |
Tolerance of Hub Bore (T2) |
N/A -0 +0.0040 in |
Thrust Rings Width at Relaxed State (Dimension B) |
N/A 1.732 in44.00 mm |
Locking Screw Size (Dimension T) |
N/A M14 |
Contact Length (Dimension l) |
N/A 1.496 in38.00 mm |
Total Width at Relaxed State (Dimension L) |
N/A 2.283 in57.99 mm |
Cubic inches |
N/A 195.42367 in³4963.76116 mm³ |
Performance Data
Max. Transmissible Axial Force |
N/A 94564.00 lbf |
Max. Transmissible Torque |
N/A 27335.00 ft·lb |
Screw Tightening Torque |
N/A 138.00 ft·lb |
Pressure on The Hub |
N/A 18123.00 psi |
Pressure on The Shaft |
N/A 24170.00 psi |
Features
Features |
N/A
Versus Traditional Keyed Connections
|