3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- Medium torque
- Allows smaller diameter hubs
- Exceptional concentricity
- Self-centering
- Axial hub position fixed during clamping
- Metric shafts 6 mm to 130 mm
- Inch shafts 3/4 to 2-15/16 inch
- Larger sizes on request
- 10 - 18,618 ft-lb
Unit of Measure
Specifications
Description |
N/A SLD 1900 IN 2-5/8 |
Coupling Size |
N/A SLD 1900 |
Type |
N/A Internal |
Collar Material |
N/A Silver/Metallic |
Weight |
N/A 5.07 lb |
Screw Type |
N/A Socket Head Cap Screw |
Screw Material |
N/A Steel |
Style |
N/A Self Centering |
Application |
N/A Internal Shaft Locking Device |
# of Locking Screws |
N/A 10 |
Dimensional Data
Shaft Size |
N/A 2 5/8 in |
Hub Outside Diameter (Dimension d) |
N/A 2.625 in66.68 mm |
Tolerance of Shaft (T1) |
N/A +0 -0.0018 in |
Shaft Locking Device Outside Diameter (Dimension D) |
N/A 3.543 in90.00 mm |
Tolerance of Hub Bore (T2) |
N/A -0 +0.0021 in |
Thrust Rings Width at Relaxed State (Dimension B) |
N/A 3.583 in91.00 mm |
Locking Screw Size (Dimension T) |
N/A M10 |
Diameter to Flange (Dimension D1) |
N/A 4.685 in119.00 mm |
Contact Length (Dimension l) |
N/A 2.362 in60.00 mm |
Total Width at Relaxed State (Dimension L) |
N/A 3.976 in100.99 mm |
Cubic inches |
N/A 49.91013 in³1267.71724 mm³ |
Performance Data
Max. Transmissible Axial Force |
N/A 37997.00 lbf |
Max. Transmissible Torque |
N/A 3958.00 ft·lb |
Screw Tightening Torque |
N/A 60.00 ft·lb |
Pressure on The Hub |
N/A 9131.00 psi |
Pressure on The Shaft |
N/A 10716.00 psi |
Features
Features |
N/A
Versus Traditional Keyed Connections
|
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.