3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • High torque
  • Exceptional concentricity
  • Self-centering
  • Axial hub position can move during clamping
  • Metric shafts 18 mm to 200 mm
  • Inch shafts 3/4 to 4 inch
  • Larger sizes on request
  • 259 - 40,274 ft-lb
Unit of Measure

Specifications

Description 

N/A SLD 1350 MM 19X47

Coupling Size

N/A SLD1350

Type

N/A Internal

Collar Material

N/A Silver/Metallic

Weight

N/A 0.55 lb

Screw Type

N/A Socket Head Cap Screw

Screw Material

N/A Steel

Style

N/A Self Centering

Application

N/A Internal Shaft Locking Device

# of Locking Screws

N/A 6

Dimensional Data

Shaft Size 

N/A 19 x 47 mm

Hub Outside Diameter (Dimension d)

N/A 0.748 in19.00 mm

Tolerance of Shaft (T1)

N/A +0 -0.0013 in

Shaft Locking Device Outside Diameter (Dimension D)

N/A 1.850 in47.00 mm

Tolerance of Hub Bore (T2)

N/A -0 +0.0015 in

Thrust Rings Width at Relaxed State (Dimension B)

N/A 1.102 in28.00 mm

Locking Screw Size (Dimension T)

N/A M6

Contact Length (Dimension l)

N/A 0.669 in17.00 mm

Total Width at Relaxed State (Dimension L)

N/A 1.339 in34.01 mm

Cubic inches

N/A 4.58273 in³116.40128 mm³

Performance Data

Max. Transmissible Axial Force

N/A 8790.00 lbf

Max. Transmissible Torque

N/A 274.00 ft·lb

Screw Tightening Torque

N/A 10.00 ft·lb

Pressure on The Hub

N/A 18710.00 psi

Pressure on The Shaft

N/A 34954.00 psi

Features

Features 

N/A Versus Traditional Keyed Connections
  • No Backlash due to fit tolerances
  • No impact effect from reversing loads
  • Ability to adjust axial position and angular timing
  • No fretting corrosion due to movement at the fit interface
Versus Traditional Interference Fits
  • Easier and quicker to install
  • Higher contact pressures can transmit greater torques
  • Easy and quick to remove without damaging the shaft or hub - even after years of service
Design Benefits
  • Eliminate cost of machining keyways or splines
  • Reduce the shaft stress by removing keyways or splines
  • Eliminating keyways often allows the use of a smaller diameter shaft
  • Can place anywhere on shaft, and allows for easy angular timing
  • Easy removal without damaging the shaft or hub means easier maintenance for your customer
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.