- Heavy duty
- Very high torque
- Self-centering
- Exceptional concentricity
- Metric shafts 25 mm to 240 mm
- Inch shafts 1 to 6-1/2 inch
- Larger sizes on request
- 532 - 155,461 ft-lb
Unit of Measure
Key Dimensions
Description |
N/A SLD-2600-IN-4 |
Coupling Size |
N/A SLD 2600 |
Type |
N/A Internal |
Collar Material |
N/A Silver/Metallic |
Weight |
N/A 12.79 lb |
Screw Type |
N/A Socket Head Cap Screw |
Screw Material |
N/A Steel |
Style |
N/A Self Centering |
Application |
N/A Internal Shaft Locking Device |
# of Locking Screws |
N/A 12 |
UPC |
N/A 0697904979954 |
Dimensional Data
Shaft Size |
N/A 4 1/2 in |
Hub Outside Diameter (Dimension d) |
N/A 4.000 in101.60 mm |
Tolerance of Shaft (T1) |
N/A +0 -0.0021 in |
Shaft Locking Device Outside Diameter (Dimension D) |
N/A 5.709 in145.00 mm |
Tolerance of Hub Bore (T2) |
N/A -0 +0.0025 in |
Thrust Rings Width at Relaxed State (Dimension B) |
N/A 3.937 in100.00 mm |
Locking Screw Size (Dimension T) |
N/A M12 |
Contact Length (Dimension l) |
N/A 3.543 in90.00 mm |
Total Width at Relaxed State (Dimension L) |
N/A 4.409 in111.99 mm |
Cubic inches |
N/A 143.70113 in³3650.00872 mm³ |
Performance Data
Max. Transmissible Axial Force |
N/A 118783.00 lbf |
Max. Transmissible Torque |
N/A 19488.00 ft·lb |
Screw Tightening Torque |
N/A 106.90 ft·lb |
Pressure on The Hub |
N/A 17036.00 psi |
Pressure on The Shaft |
N/A 31262.00 psi |
Features
Features |
N/A
Versus Traditional Keyed Connections
|