Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
  • Low torque
  • Small radial dimensions
  • Can be combined for greater torque capacity
  • Metric shafts 6mm to 150mm
  • Also available with cut ring
  • Larger sizes on request
  • 1.73 - 9,104 ft-lb
Unit of Measure

Specifications

Description 

N/A SLD-350-MM-50X57

Coupling Size

N/A SLD350

Type

N/A Internal

Collar Material

N/A Silver/Metallic

Weight

N/A 0.10 lb

Screw Material

N/A Steel

Style

N/A Low Torque

Application

N/A Internal Shaft Locking Device

Dimensional Data

Shaft Size 

N/A 50 x 57 mm

Hub Outside Diameter (Dimension d)

N/A 1.969 in50.00 mm

Tolerance of Shaft (T1)

N/A +0 -0.0015 in

Shaft Locking Device Outside Diameter (Dimension D)

N/A 2.244 in57.00 mm

Tolerance of Hub Bore (T2)

N/A -0 +0.0012 in

Recommended Distance to Clamp Device - 1 Element (Dimension N)

N/A 0.157 in

Recommended Distance to Clamp Device - 2 Elements (Dimension N)

N/A 0.197 in

Recommended Distance to Clamp Device - 3 Elements (Dimension N)

N/A 0.197 in

Recommended Distance to Clamp Device - 4 Elements (Dimension N)

N/A 0.236 in

Total Width at Relaxed State (Dimension L)

N/A 0.394 in10.01 mm

Cubic inches

N/A 1.98400 in³50.39363 mm³

Performance Data

Max. Transmissible Axial Force

N/A 4193.00 lbf

Max. Transmissible Torque

N/A 344.00 ft·lb

Pressure on The Hub

N/A 14504.00 psi

Pressure on The Shaft

N/A 16099.00 psi

Preload Force Required to Generate Max. Transmissible Torque (FA)

N/A 20255.00 lb

Features

Features 

N/A Versus Traditional Keyed Connections
  • No Backlash due to fit tolerances
  • No impact effect from reversing loads
  • Ability to adjust axial position and angular timing
  • No fretting corrosion due to movement at the fit interface
Versus Traditional Interference Fits
  • Easier and quicker to install
  • Higher contact pressures can transmit greater torques
  • Easy and quick to remove without damaging the shaft or hub - even after years of service
Design Benefits
  • Eliminate cost of machining keyways or splines
  • Reduce the shaft stress by removing keyways or splines
  • Eliminating keyways often allows the use of a smaller diameter shaft
  • Can place anywhere on shaft, and allows for easy angular timing
  • Easy removal without damaging the shaft or hub means easier maintenance for your customer
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.